IESNA:LM-63-2002
[TEST]P942500
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-750-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]48600
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
4433.3 4405.5 4347.4 4296.9 4284.3 4289.3 4304.5 4332.3 4357.5 4365.1
4367.6 4405.5 4483.8 4612.7 4827.4 5130.5 5499.3 5943.9 6512.3 7189.3
7957.2 8896.9 10036.2 11332.1 12726.5 14224.4 15661.8 16331.2 15351.1 11862.5
6454.2 1821.3 558.3 330.9 189.5 78.3 0
4433.3 4418.1 4357.5 4307 4294.4 4296.9 4312 4339.8 4362.6 4370.1
4375.2 4415.6 4491.4 4627.8 4837.5 5143.1 5517 5964.1 6547.6 7224.6
8017.8 8985.3 10170.1 11438.2 12857.8 14393.7 15800.7 16407 15197 11597.3
6153.6 1707.6 540.6 303.1 176.8 70.7 0
4433.3 4413.1 4355 4301.9 4279.2 4281.7 4289.3 4304.5 4314.6 4324.7
4339.8 4382.8 4463.6 4592.4 4804.6 5085 5443.7 5868.1 6416.3 7085.7
7921.8 8967.6 10195.3 11559.4 12974 14474.5 15891.7 16629.3 15732.5 12526.9
7436.8 2743.3 732.6 363.8 214.7 83.4 0
4433.3 4403 4347.4 4289.3 4259 4251.4 4256.5 4259 4259 4276.7
4301.9 4349.9 4430.8 4557.1 4739 5006.7 5362.9 5797.4 6345.6 7012.4
7916.8 8998 10377.2 11930.8 13522.2 15083.3 16540.9 17364.4 16909.7 14540.2
9983.1 4829.9 1455 530.5 257.7 80.8 0
4433.3 4403 4349.9 4289.3 4251.4 4243.8 4248.9 4248.9 4248.9 4269.1
4314.6 4357.5 4425.7 4534.3 4698.5 4946.1 5304.8 5751.9 6302.6 7004.9
7931.9 9167.2 10761.2 12648.2 14588.2 16326.2 17728.1 18617.3 18723.4 17510.9
13964.3 8399.3 3566.8 909.4 305.7 70.7 0
4433.3 4395.4 4342.4 4281.7 4241.3 4233.7 4241.3 4251.4 4251.4 4271.6
4319.6 4355 4408 4524.2 4698.5 4946.1 5294.7 5751.9 6312.7 7052.9
8020.4 9349.1 11132.5 13307.5 15515.3 17432.6 18837.1 19882.9 20524.5 20115.3
17435.1 12241.5 5863.1 1841.5 391.5 90.9 0
4433.3 4403 4347.4 4284.3 4243.8 4233.7 4238.8 4248.9 4248.9 4269.1
4314.6 4362.6 4430.8 4541.9 4713.7 4966.3 5320 5764.6 6320.3 7022.5
7949.6 9187.4 10789 12648.2 14568 16343.8 17809 18829.5 18965.9 17632.2
14285.1 8722.6 3427.9 884.1 255.1 68.2 0
4433.3 4408 4355 4291.8 4251.4 4241.3 4248.9 4256.5 4264.1 4284.3
4317.1 4370.1 4456 4584.9 4769.3 5024.4 5385.6 5825.2 6373.3 7060.4
7969.8 9116.7 10503.5 12016.6 13565.1 15128.8 16611.6 17442.7 16874.3 14653.9
10268.6 4936 1472.7 553.2 262.7 80.8 0
4433.3 4415.6 4360 4299.4 4266.6 4261.5 4271.6 4291.8 4309.5 4327.2
4349.9 4395.4 4483.8 4622.8 4829.9 5115.3 5471.5 5903.5 6444.1 7098.3
7926.9 8955 10160 11476.1 12850.3 14335.6 15795.7 16530.8 15757.8 13105.4
8280.5 3253.6 932.1 444.6 237.5 96 0
4433.3 4420.7 4362.6 4301.9 4274.2 4271.6 4289.3 4324.7 4355 4372.7
4390.4 4435.8 4519.2 4660.6 4877.9 5183.5 5557.4 6009.6 6565.3 7237.3
8015.3 8982.8 10096.8 11347.2 12675.9 14148.7 15550.6 16101.3 15060.6 11690.8
6406.2 1929.9 588.6 298.1 159.1 63.2 0
4433.3 4418.1 4362.6 4301.9 4274.2 4274.2 4291.8 4324.7 4357.5 4372.7
4387.8 4425.7 4511.6 4645.5 4860.2 5158.3 5529.6 6002 6560.3 7196.8
7962.3 8889.3 9998.3 11256.3 12524.4 13997.1 15429.4 16106.4 15227.3 12041.9
6823 2144.7 621.4 323.3 166.7 58.1 0
